See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 16

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.75
10 - 24 $ 0.66
25 - 99 $ 0.60
100 - 249 $ 0.51
250 - 499 $ 0.46
500 - 749 $ 0.36
750 - 999 $ 0.27
1000 - 9999 $ 0.24
  View datasheet for ULN2004AIN View product folder for ULN2004AIN

Adjust your quantity during checkout

ULN2004AIN-High-Voltage, High-Current Darlington Transistor Array

The ULN2004AI is a high-voltage, high-current Darlington transistor array. This device consists of seven npn Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of a single Darlington pair is 500 mA. The Darlington pairs can be paralleled for higher-current capability. Applications include relay drivers, hammer drivers, lamp drivers, display drivers (LED and gas discharge), line drivers, and logic buffers.

The ULN2004AI has a 10.5-k. series base resistor for each Darlington pair for operation directly with TTL or 5-V CMOS devices.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00