See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 18

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.53
10 - 24 $ 1.37
25 - 99 $ 1.27
100 - 249 $ 1.08
250 - 499 $ 1.00
500 - 749 $ 0.82
750 - 999 $ 0.65
1000 - 9999 $ 0.58
  View datasheet for ULN2803ADW View product folder for ULN2803ADW

Adjust your quantity during checkout

ULN2803ADW-Darlington Transistor Array

The ULN2803A device is a 50 V, 500 mA Darlington transistor array. The device consists of eight NPN Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of each Darlington pair is 500 mA. The Darlington pairs may be connected in parallel for higher current capability.

Applications include relay drivers, hammer drivers, lamp drivers, display drivers (LED and gas discharge), line drivers, and logic buffers. The ULN2803A device has a 2.7-kΩ series base resistor for each Darlington pair for operation directly with TTL or 5-V CMOS devices.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00