See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.97
10 - 24 $ 0.85
25 - 99 $ 0.78
100 - 249 $ 0.66
250 - 499 $ 0.60
500 - 749 $ 0.46
750 - 999 $ 0.35
1000 - 9999 $ 0.31
  View datasheet for ULQ2003ATDRG4Q1 View product folder for ULQ2003ATDRG4Q1

Adjust your quantity during checkout

ULQ2003ATDRG4Q1-Automotive Catalog High-Voltage High-Current Darlington Transistor Array

The ULQ200xA-Q1 devices are high-voltage high-current Darlington transistor arrays. Each consists of seven npn Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of a single Darlington pair is 500 mA. The Darlington pairs can be paralleled for higher current capability.

The ULQ2003A-Q1 has a 2.7-kΩ series base resistor for each Darlington pair, for operation directly with TTL or 5-V CMOS devices. The ULQ2004A-Q1 has a 10.5-kΩ series base resistor to allow operation directly from CMOS devices that use supply voltages of 6 V to 15 V. The required input current of the ULQ2004A-Q1 is below that of the ULQ2003A-Q1.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00