See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $499.00
 

Adjust your quantity during checkout

USB-CTM-MINIDK-EVM-USB Type-C Minidock Board With Video and Charging Support Evaluation Module

The USB Type-C™ and Power Delivery (PD) minidock evaluation module (EVM) provides a complete reference solution for a USB Type-C dock including audio, USB data, power, and video.  The EVM has a small 2 inch by 4 inch  form factor and supports  both source and sink power capabilities over the primary USB Type-C PD port. Video output capabilities include both DisplayPort and HDMI.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00