See datasheet for actual packaging/pinout drawings


Package | PIN:

PBS | 32


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Dual, Variable Gain Amplifier with Input Buffer

TI Store Price:

1 - 9 $ 18.12
10 - 24 $ 16.33
25 - 99 $ 15.64
100 - 249 $ 13.76
250 - 499 $ 13.16
500 - 749 $ 12.14
750 - 999 $ 10.94
1000 - 9999 $ 9.71

Adjust your quantity during checkout

Texas Instruments VCA2618YT

The VCA2618 is a highly integrated, dual receive channel, Variable Gain Amplifier (VGA) with analog gain control.

The VCA2618’s VGA section consists of two parts: the Voltage Controlled Attenuator (VCA) and the Programmable Gain Amplifier (PGA). The gain and gain range of the PGA can be digitally programmed. The combination of these two programmable elements results in a variable gain ranging from 0dB up to a maximum gain as defined by the user through external connections. The single-ended unity gain input buffer provides predictable high input impedance. The output of the VGA can be used in either a single-ended or differential mode to drive high-performance Analog-to-Digital (A/D) converters. A separate power-down pin reduces power consumption.

The VCA2618 also features low crosstalk and outstanding distortion performance. The combination of low noise and gain range programmability make the VCA2618 a versatile building block in a number of applications where noise performance is critical. The VCA2618 is available in a TQFP-32 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00