See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 14

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 27.90
10 - 24 $ 26.08
25 - 99 $ 25.26
100 - 249 $ 22.45
250 - 499 $ 22.28
500 - 749 $ 20.96
750 - 999 $ 18.82
1000 - 9999 $ 18.76
  View datasheet for VFC320CP View product folder for VFC320CP

Adjust your quantity during checkout

VFC320CP-Voltage-to-Frequency and Frequency-to-Voltage Converter

The VFC320 monolithic voltage-to-frequency and frequency-to-voltage converter provides a simple low cost method of converting analog signals into digital pulses. The digital output is an open collector and the digital pulse train repetition rate is proportional to the amplitude of the analog input voltage. Output pulses are compatible with TTL, and CMOS logic families.

High linearity (0.005%, max at 10kHz FS) is achieved with relatively few external components. Two external resistors and two external capacitors are required to operate. Full scale frequency and input voltage are determined by a resistor in series with—In and two capacitors (one-shot timing and input amplifier integration). The other resistor is a non-critical open collector pull-up (fOUT to +VCC). The VFC320 is available in two performance grades. The VFC320 is specified for the –25°C to +85°C, range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00