See datasheet for actual packaging/pinout drawings

Package | PIN:

MOC | 100

Temp:

S (-20 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 20.12
10 - 24 $ 18.71
25 - 99 $ 18.06
100 - 249 $ 15.77
250 - 499 $ 15.01
500 - 749 $ 13.81
750 - 999 $ 12.40
1000 - 9999 $ 12.36
  View datasheet for WL1831MODGBMOCT View product folder for WL1831MODGBMOCT

Adjust your quantity during checkout

WL1831MODGBMOCT-WiLink™ 8 industrial Wi-Fi, Bluetooth & Bluetooth Smart (Low energy) module

The certified WiLink™ 8 module from TI offers high throughput and extended range along with Wi-Fi® and Bluetooth® coexistence (WL1835MOD only) in a power-optimized design. The WL18x5MOD device is a 2.4-GHz module, two antenna solution. The device is FCC, IC, ETSI/CE, and TELEC certified for AP and client. TI offers drivers for high-level operating systems such as Linux®and Android™. Additional drivers, such as WinCE and RTOS, which includes QNX, Nucleus, ThreadX, and FreeRTOS, are supported through third parties.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00