See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

WL1837MODCOM8I-WiLink™ 8 Dual Band 2.4 & 5 GHz Wi-Fi® + Bluetooth® COM8 Evaluation Module

TI WiLink™ 8 module family

 

The WL1837MODCOM8I is one of the two evaluation boards for the TI WiLink™ 8 combo module family. For designs requiring performance in the 2.4 GHz band only, see the WL1835MODCOM8.

 

The WL1837MODCOM8I, which is compatible with many processors including TI’s Sitara™ processors, easily enables customers to add both Wi-Fi® and Bluetooth® to home and building automation, smart energy, gateways, wireless audio, enterprise, wearables and many more industrial and Internet of Things (IoT) applications. TI’s WiLink 8 modules are certified and offer high throughput and extended range along with Wi-Fi and Bluetooth coexistence in a power-optimized design. Drivers for the Linux and Android high-level operating systems (HLOSs) are available free of charge from TI for the Sitara AM335x microprocessor (Linux and Android version restrictions apply).

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00