See datasheet for actual packaging/pinout drawings

Package | PIN:

MOC | 100

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 29.80
10 - 24 $ 27.86
25 - 99 $ 26.97
100 - 249 $ 23.98
250 - 499 $ 23.80
500 - 749 $ 22.39
750 - 999 $ 20.10
1000 - 9999 $ 20.03
  View datasheet for WL1837MODGIMOCT View product folder for WL1837MODGIMOCT

Adjust your quantity during checkout

WL1837MODGIMOCT-WiLink™ 8 industrial dual band, 2x2 MIMO Wi-Fi®, Bluetooth® & Bluetooth Smart module

The certified WiLink™ 8 module from TI offers high throughput and extended range along with Wi-Fi® and Bluetooth® coexistence (WL1837MOD only) in a power-optimized design. The WL18x7MOD is a Wi-Fi, dual-band, 2.4- and 5-GHz module solution with two antennas supporting Industrial temperature grade. The device is FCC, IC, ETSI/CE, and TELEC certified for AP (with DFS support) and client. TI offers drivers for high-level operating systems, such as Linux® and Android™. Additional drivers, such as WinCE and RTOS, which includes QNX, Nucleus, ThreadX, and FreeRTOS, are supported through third parties.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00