See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

CBD | 538

Temp:

T (-40 to 105)

ECO Plan:

TBD

XAM5708ACBDJEA


Sitara Processor

TI Store Price:

 
 
Qty.Price
1 - 9 $ 71.95
10 - 24 $ 66.55
25 - 99 $ 61.16
100 - 249 $ 56.84
250 - 499 $ 52.16
500 - 749 $ 48.21
750 - 999 $ 44.61
1000 - 9999 $ 40.88

Adjust your quantity during checkout

Texas Instruments XAM5708ACBDJEA

AM570x Sitara ARM applications processors are built to meet the intense processing needs of the modern embedded products.

AM570x devices bring high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The devices also combine programmable video processing with a highly integrated peripheral set.

Programmability is provided by a single-core ARM Cortex-A15 RISC CPU with Neon extensions and TI C66x VLIW floating-point DSP cores. The ARM processor lets developers keep control functions separate from vision algorithms programmed on the DSP and coprocessors, thus reducing the complexity of the system software.

Additionally, TI provides a complete set of development tools for the ARM and C66x DSP, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

View datasheet
View product folder
Order SummaryEdit >
TPS62730DRYT (1)$0.00
ADS1292IPBS (1)$0.00
CC2541F128RHAT (1)$0.00
MSP430F5308IRGCR (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00