See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGK | 64

Temp:

I (-40 to 85)

ECO Plan:

XCC3220MODSF12MOBR


SimpleLink™ Wi-Fi® CERTIFIED® Wireless Module Solution

TI Store Price:

 
 
Qty.Price
1 - 9 $ 20.97
10 - 10 $ 19.10

Adjust your quantity during checkout

Texas Instruments XCC3220MODSF12MOBR

Start your design with the fully programmable FCC, IC, CE, and Wi-Fi Certified wireless microcontroller (MCU) module with built-in Wi-Fi connectivity. Created for the IoT, the SimpleLink CC3220MODx module family from Texas Instruments™ is a wireless module that integrates two physically separated on-chip MCUs.

  • An application processor – ARM Cortex-M4 MCU with a user-dedicated 256KB of RAM, and an optional 1MB of XIP Flash.
  • A network processor MCU to run all Wi-Fi and Internet logical layers. This ROM-based subsystem includes an 802.11b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure internet connections with 256-bit encryption.

The CC3220MODx wireless MCU family is part of the second generation of TI’s Internet-on-a-chip family of solutions. This generation introduces new features and capabilities that further simplify the connectivity of things to the internet. The new capabilities include:

  • IPv6
  • Enhanced Wi-Fi provisioning
  • Optimized low-power management
  • Enhanced file-system security
  • Wi-Fi AP connection with up to four stations
  • More concurrently opened BSD sockets — up to 16 BSD sockets (6 are secure HTTPS support)
  • HTTPS support
  • RESTful API support
  • Asymmetric keys crypto library

The CC3220MODx wireless MCU family supports the following modes: station, AP, and Wi-Fi Direct. The CC3220MODx device also supports WPA2 personal and enterprise security. This subsystem includes embedded TCP/IP and TLS/SSL stacks, HTTP server, and multiple Internet protocols. The device supports a variety of Wi-Fi provisioning methods, including HTTP based on AP mode, SmartConfig technology, and WPS2.0.

The power-management subsystem includes integrated DC-DC converters that support a wide range of supply voltages. This subsystem enables low-power consumption modes for extended battery life, such as low-power deep sleep, hibernate with RTC (consuming only 7µA), and shutdown mode (consuming only 1 µA).

The device includes a wide variety of peripherals, including a fast parallel camera interface, I2S, SD, UART, SPI, I2C, and a 4-channel ADC.

The SimpleLink CC3220MODx device family comes in two different device variants: CC3220MODS and CC3220MODSF.

  • The CC3220MODS device includes 256KB on application-dedicated embedded RAM for code and data.
  • The CC3220MODSF device includes application-dedicated 1MB of XIP Flash and 256KB of RAM for code and data.

Both devices integrate the 40-MHz crystal, 32.768-kHz RTC clock, 32-Mb SPI serial Flash, RF filter, and passive components. The devices also have additional security features, such as encrypted and authenticated file systems, user IP encryption and authentication, secured boot (authentication and integrity validation of the application image at Flash boot time), and more.

The CC3220MODx device is part of the SimpleLink microcontroller (MCU) platform which consists of Wi-Fi®, Bluetooth® low energy, Sub-1 GHz and host MCUs. All share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform lets you add any combination of devices from the portfolio into your design. The ultimate goal of the SimpleLink platform is to achieve 100 percent code reuse when your design requirements change.

The CC3220MODx device family is a complete platform solution including software, sample applications, tools, user and programming guides, reference designs, and the E2E™ online community. The module family is also part of the SimpleLink MCU portfolio and supports the SimpleLink developers ecosystem. For more information, visit www.ti.com/simplelink.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00