See datasheet for actual packaging/pinout drawings

Package | PIN:

DWV | 8

Temp:

Q (-40 to 125)

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 4.23
10 - 24 $ 3.81
25 - 99 $ 3.55
100 - 249 $ 3.11
250 - 499 $ 2.91
500 - 749 $ 2.48
750 - 999 $ 2.09
1000 - 1000 $ 1.99
  View datasheet for XISO1042DWVR View product folder for XISO1042DWVR

Adjust your quantity during checkout

XISO1042DWVR-Isolated CAN Transceiver With 70-V Bus Fault Protection and Flexible Data Rate

The ISO1042 device is a galvanically-isolated controller area network (CAN) transceiver that meets the specifications of the ISO11898-2 (2016) standard. The ISO1042 device offers ±70-V DC bus fault protection and ±30-V common-mode voltage range. The device supports up to 5-Mbps data rate in CAN FD mode allowing much faster transfer of payload compared to classic CAN. This device uses a silicon dioxide (SiO2) insulation barrier with a withstand voltage of 5000 VRMS and a working voltage of 1060 VRMS. Electromagnetic compatibility has been significantly enhanced to enable system-level ESD, EFT, surge, and emissions compliance. Used in conjunction with isolated power supplies, the device protects against high voltage, and prevents noise currents from the bus from entering the local ground. The ISO1042 device is available for both basic and reinforced isolation (see Reinforced and Basic Isolation Options).

The ISO1042 device supports a wide ambient temperature range of –40°C to +125°C. The device is available in the SOIC-16 (DW) package and a smaller SOIC-8 (DWV) package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00