See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YFF | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

XLMG1020YFFT


5V, 7A/5A Low Side GaN Driver With 60MHz/1ns Speed

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.80
10 - 24 $ 3.42
25 - 99 $ 3.18
100 - 249 $ 2.79
250 - 250 $ 2.62

Adjust your quantity during checkout

Texas Instruments XLMG1020YFFT

The LMG1020 device is a single, low-side GaN driver designed for driving GaN FETs and logic-level MOSFETs in high-speed applications. The design simplicity of the LMG1020 enables extremely fast propagation delays of 2.5 nanoseconds. The drive strength is independently adjustable for the pull-up and pull-down edges by connecting external resistors between the gate and OUTH and OUTL, respectively.

The GaN driver features undervoltage lockout (UVLO) and overtemperature protection (OTP) in the event of overload or fault conditions.

0.8-mm × 1.2-mm WCSP package of LMG1020 minimizes gate loop inductance and maximizes power density in high-frequency applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00