See datasheet for actual packaging/pinout drawings


Package | PIN:

RWH | 32


Q (-40 to 125)

ECO Plan:



600-V 12-A Single Channel GaN Power Stage

TI Store Price:

1 - 9 $ 28.12
10 - 20 $ 26.85

Adjust your quantity during checkout

Texas Instruments XLMG3410RWHT

The LMG3410 Single-Channel Gallium-Nitride (GaN) Power Stage contains a 70-mΩ, 600-V GaN power transistor, an optimized driver, and built-in protection, in a low inductance 8-mm by 8-mm QFN package. The LMG3410 power stage coupled with TI’s analog and digital power-conversion controllers enables designers to create smaller, more efficient and higher-performing designs compared to silicon FET-based solutions. These benefits are especially important in isolated high-voltage industrial, telecom, enterprise computing and renewable energy applications.

With its integrated driver and features such as zero reverse-recovery current, the LMG3410 provides reliable performance in hard-switching applications where it can dramatically reduce switching losses by as much as 80 percent. Unlike stand-alone GaN FETs, the easy-to-use LMG3410 integrates built-in intelligence for temperature, current and undervoltage lockout (UVLO) fault protection.

Finally, externally-adjustable slew rate and a low-inductance QFN package minimize switching loss, voltage ringing, and electrical noise generation

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00