See datasheet for actual packaging/pinout drawings


Package | PIN:

DGG | 56


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


16 MHz Ultra-Low-Power Microcontroller with 16 KB FRAM, 2 KB SRAM, 60 IO, 10 ch ADC10, LCD, IR Logic

TI Store Price:


Adjust your quantity during checkout

Texas Instruments XMS430FR4133IG56R

The Texas Instruments MSP430 family of low-power microcontrollers consists of several devices that feature different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 10 µs.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00