UIF+TS430U48C
XMS430FR5969 Developer's Kit
Reg. Price: $174.00
Our Price:
$149.00
XMS430FR5969-Developers-Kit:
  • MSP-TS430RGZ48C-MSP430 48-pin FRAM Target Board
  • MSP-FET430UIF-MSP430 USB Debugging Interface
Adjust your quantity during checkout

Description  more details

The MSP+UIFU48C is a developers kit to quickly begin application development on the MSP430 MCU. It includes USB debugging interface used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The FRAM memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 is ultra-low power, no external power supply is required.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00