See datasheet for actual packaging/pinout drawings


Package | PIN:

DGK | 8


Q (-40 to 125)

ECO Plan:



High Performance Low Cost Rail-to-Rail Input/Output HV FET Op Amps

TI Store Price:

1 - 9 $ 4.62
10 - 24 $ 4.15
25 - 99 $ 3.90
100 - 249 $ 3.40
250 - 499 $ 3.17
500 - 749 $ 2.74
750 - 999 $ 2.33
1000 - 9999 $ 1.98

Adjust your quantity during checkout

Texas Instruments XOPA2810IDGKR

The OPA2810 is a dual-channel, FET-input, voltage-feedback operational amplifier (op amp) with extremely low input bias current. The OPA2810 is unity-gain stable with a small-signal unity-gain bandwidth of 120 MHz, and offers both excellent DC precision and dynamic AC performance at very low quiescent power. The OPA2810 is fabricated on Texas Instrument’s proprietary, high-speed SiGe BiCMOS process and achieves significant performance improvements over comparable FET-input amplifiers at similar levels of quiescent power. With a gain-bandwidth product (GBWP) of 70 MHz, extremely high slew-rate (240 V/µs), and very low-noise (5.7 nV/√Hz) the OPA2810 is ideal in a wide range of data acquisition and signal processing applications. It achieves these benchmark levels of performance while consuming a typical quiescent current (IQ) of 3.6 mA /channel.

The OPA2810 is characterized to operate over a wide supply range of 4.75 V to 27 V, and features rail-to-rail inputs and outputs. The wide supply-range and excellent dynamic performance of the OPA2810 device makes it well suited for a wide range of applications, such as wideband photodiode transimpedance amplifiers, test and measurement front end buffers, active filters, impedance measurement systems, power analyzers, as well as general purpose gain and level-shifting stages. The OPA2810 amplifier is capable of delivering 50 mA of linear output current, and is therefore suitable for driving optoelectronics components and buffering DAC outputs into heavy loads.

The OPA2810 is available in an 8-pin, SOT23-8 and VSSOP-8 package and is rated to work over the extended industrial temperature range of –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00