See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DDA | 8

Temp:

I (-40 to 85)

ECO Plan:

TBD

XTHS3491IDDAR


900-MHz, High Power Output, Current Feedback Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 11.57
10 - 24 $ 10.42
25 - 99 $ 9.98
100 - 249 $ 8.78
250 - 499 $ 8.40
500 - 749 $ 7.75
750 - 999 $ 6.98
1000 - 9999 $ 6.20

Adjust your quantity during checkout

Texas Instruments XTHS3491IDDAR

The THS3491 device current-feedback amplifier (CFA) provides a new level of performance for applications requiring the lowest distortion at very high output power levels through > 100-MHz operating frequencies at 100 ohm loads. Although specified at a gain of 5 V/V, this current feedback design holds almost constant bandwidth and distortion over a wide range of gains.

The remarkable 8000 V/µs slew rate delivers 10-VPP output into demanding loads with very low distortion through 320 MHz. The 900-MHz, small-signal bandwidth delivers a low overshoot of < 0.5-ns rise time for a step of < 4 V.

New designs can benefit from the lowest distortion using the VQFN-16 (RGT) package; whereas, the 8-pin SO PowerPAD™ (DDA) package can be used to upgrade existing THS3091 or THS3095 designs. Lower output headroom for the THS3491 gives more output swing on the same ±15-V supplies versus legacy THS3091 or THS3095 solutions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00