See datasheet for actual packaging/pinout drawings

Package | PIN:

RGT | 16

Temp:

I (-40 to 85)

ECO Plan:

TI Store Price:

Qty.Price
1 - 9 $ 10.09
10 - 24 $ 9.38
25 - 99 $ 9.06
100 - 100 $ 7.91
  View datasheet for XTHS3491IRGTR View product folder for XTHS3491IRGTR

Adjust your quantity during checkout

XTHS3491IRGTR-900-MHz, High Power Output, Current Feedback Amplifier

The THS3491 current feedback amplifier (CFA) provides a new level of performance for applications requiring the lowest distortion at high output power levels from DC through values greater than 100 MHz at 100-Ω loads. Although specified at a gain of 5 V/V, this current feedback design holds near constant bandwidth and distortion over a wide range of gains.

The 8000 V/µs of slew rate delivers an output of 10 VPP into demanding loads with low distortion through 100 MHz. The 900-MHz, small-signal bandwidth delivers a low overshoot of less than 1.5% for a 10-V step, and rise and fall times of less than 1.3 ns. Peak output current drive values greater than 500 mA enable driving heavy capacitive loads with fast signals.

New designs benefit from the lowest distortion using the VQFN-16 (RGT) package, whereas the 8-pin HSOIC (DDA) package (with PowerPAD™) upgrades existing THS3091 or THS3095 designs. Lower output headroom for the THS3491 provides more output swing on the same ±15-V supplies versus legacy THS3091 or THS3095 options.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00