See datasheet for actual packaging/pinout drawings

Package | PIN:

RGT | 16

Temp:

Q (-40 to 125)

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 5.04
10 - 24 $ 4.54
25 - 99 $ 4.22
100 - 249 $ 3.70
250 - 499 $ 3.47
500 - 749 $ 2.95
750 - 999 $ 2.49
1000 - 9999 $ 2.38
  View datasheet for XTHS4561IRGT View product folder for XTHS4561IRGT

Adjust your quantity during checkout

XTHS4561IRGT-Low Power, 70MHz, High Supply Range, Fully Differential Amplifier

The THS4561 fully differential amplifier (FDA) offers a simple interface from single-ended sources to the differential output required by high-precision analog-to-digital converters (ADCs). Designed for exceptional dc accuracy, low noise, and ultra-low harmonic distortion, the device is well suited for data acquisition systems where high precision is required with the best signal-to-noise ratio (SNR) and spurious-free dynamic range (SFDR) through the amplifier and ADC combination.

The THS4561 features the required negative rail input when interfacing a dc-coupled, ground-centered, source signal to a single-supply, differential-input ADC. Very low dc error and drift terms support the emerging 16-bit to 20-bit successive approximation register (SAR) input requirements. A 2.85-V to 12.6-V supply range with a flexible output common-mode setting with low headroom to the supplies supports a wide range of ADC input and digital-to-analog converter (DAC) output requirements.

The THS4561 will be available in a dual-channel device as the THS4562 in a VQFN-24 package.

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00