See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

XTR105PA


4-20mA Current Transmitter with Sensor Excitation and Linearization

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.11
10 - 24 $ 9.40
25 - 99 $ 9.07
100 - 249 $ 7.92
250 - 499 $ 7.54
500 - 749 $ 6.94
750 - 999 $ 6.18
1000 - 9999 $ 6.18

Adjust your quantity during checkout

Texas Instruments XTR105PA

The XTR105 is a monolithic 4-20mA, 2-wire current transmitter with two precision current sources. It provides complete current excitation for platinum RTD temperature sensors and bridges, instrumentation amplifiers, and current output circuitry on a single integrated circuit.

Versatile linearization circuitry provides a 2nd-order correction to the RTD, typically achieving a 40:1 improvement in linearity.

Instrumentation amplifier gain can be configured for a wide range of temperature or pressure measurements. Total unadjusted error of the complete current transmitter is low enough to permit use without adjustment in many applications. This includes zero output current drift, span drift, and nonlinearity. The XTR105 operates on loop power-supply voltages down to 7.5V.

The XTR105 is available in DIP-14 and SO-14 surface-mount packages and is specified for the –40°C to +85°C industrial temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00