See datasheet for actual packaging/pinout drawings

Package | PIN:

DBQ | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.46
10 - 24 $ 5.81
25 - 99 $ 5.42
100 - 249 $ 4.86
250 - 499 $ 4.54
500 - 749 $ 3.95
750 - 999 $ 3.42
1000 - 9999 $ 3.35
  View datasheet for XTR108EA/2K5 View product folder for XTR108EA/2K5

Adjust your quantity during checkout

XTR108EA/2K5-4-20mA, Two-Wire Transmitter 'Smart' Programmable with Signal Conditioning

The XTR108 is a "smart", programmable, 4-20mA, two-wire transmitter designed for temperature and bridge sensors. Zero, span, and linearization errors in the analog signal path can be calibrated via a standard digital serial interface, eliminating manual trimming. Non-volatile ex-ternal EEPROM stores calibration settings.

The all-analog signal path contains an input multiplexer, autozeroed programmable-gain instrumentation amplifier, dual programmable current sources, linearization circuit, voltage reference, sub-regulator, internal oscillator, control logic, and an output current amplifier. Programmable level shifting compensates for sensor DC offsets. Selectable up- and down-scale output indicates out-of-range and burn-out per NAMUR NE43. Automatic reset is initiated when supply is lost.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00