See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 13.87
10 - 24 $ 12.90
25 - 99 $ 12.45
100 - 249 $ 10.87
250 - 499 $ 10.35
500 - 749 $ 9.52
750 - 999 $ 8.55
1000 - 9999 $ 8.52
  View datasheet for XTR110KU View product folder for XTR110KU

Adjust your quantity during checkout

XTR110KU-Precision Voltage-To-Current Converter/Transmitter

The XTR110 is a precision voltage-to-current converter designed for analog signal transmission. It accepts inputs of 0 to 5V or 0 to 10V and can be connected for outputs of 4 to 20mA, 0 to 20mA, 5 to 25mA and many other commonly used ranges.

A precision on-chip metal film resistor network provides input scaling and current offsetting. An internal 10V voltage reference can be used to drive external circuitry.

The XTR110 is available in 16-pin plastic DIP, ceramic DIP and SOL-16 surface-mount packages. Commercial and industrial temperature range models are available.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00