See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

XTR111-2EVM-XTR111 Evaluation Module New Version

The XTR111-2EVM is used for the basic functional evaluation of the XTR111.The XTR111-2EVM is initially configured to a basic setup for 0 mA to 20 mA operation with a 0-V to 5-Vinput. Note that although the accuracy of the gain setting resistor, RSET, used in the EVM is 0.1%, the XTR111 device has greater accuracy. The remaining resistors are standard 1%.The voltage regulator is set to 5 V. The EVM requires one external power-supply voltage with a range of 8 V to 40 V.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00