See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGQ | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

XTR111AIDGQT


Precision Voltage-to-Current Converter/Transmitter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.77
10 - 24 $ 1.59
25 - 99 $ 1.47
100 - 249 $ 1.28
250 - 499 $ 1.18
500 - 749 $ 0.99
750 - 999 $ 0.82
1000 - 9999 $ 0.75

Adjust your quantity during checkout

Texas Instruments XTR111AIDGQT

The XTR111 is a precision voltage-to-current converter designed for the standard 0mA–20mA or 4mA–20mA analog signals, and can source up to 36mA. The ratio between input voltage and output current is set by the single resistor RSET. The circuit can also be modified for voltage output.

An external P-MOSFET transistor ensures high output resistance and a broad compliance voltage range that extends from 2V below the supply voltage, VVSP, to voltages well below GND.

The adjustable 3V to 15V sub-regulator output provides the supply voltage for additional circuitry.

The XTR111 is available in MSOP and DFN surface-mount packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00