Features for the BOOST-CCEMADAPTER
- Evaluation Module (EM) connectors supporting all EMs from Texas Instruments
- Dual-row LaunchPad (LP) connectors, allowing stacking of XL BoosterPacks
- USB power supply to support assemblies drawing more current than the LaunchPad is able to source alone
- Buck/boost voltage regulator, allowing any power source from dual AA alkaline batteries to USB
- Easy access to all GPIO, both from EM and LP
- Possibility to mount 32.768 kHz oscillator for EMs that require an external clock
Description for the BOOST-CCEMADAPTER
The purpose of the EM adapter board is to provide an-easy-to-use bridge between any of the TI MCU LaunchPads and the wide variety of TI RF evaluation modules (EM), for instance the CCxxxx Low-Power RF evaluation modules. No specific software is provided, so it is up to the user to write the appropriate code to interconnect the MCU with the RF device.