See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $29.99
 

Adjust your quantity during checkout

BOOSTXL-AUDIO-Audio Signal Processing BoosterPack Plug-In Module

When plugged into a LaunchPad™ Development Kit, the BOOSTXL-AUDIO Audio BoosterPack™ Plug-in Module adds audio input functionality from a microphone, as well as audio output through an on-board speaker. Headphone input and output is also supported, and automatically enabled when a plug is inserted into the BoosterPack. This audio input/output stream lets developers experiment with the digital signal processing (DSP) and filtering capabilities of the microcontroller found on the attached LaunchPad Development Kit.

There are various options – selectable by a jumper on the BoosterPack – for connecting the speaker to the processor on the Launchpad: (1) output audio data over SPI to the SPI DAC provided on the Audio BoosterPack; (2) directly connecting to the DAC on the LaunchPad MCU (if available) or (3) use the LaunchPad's PWM output together with a basic R/C filter on the BoosterPack, to create a simple, low-cost analog audio signal.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00