See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $79.00
 

Adjust your quantity during checkout

BOOSTXL-DRV8301-Motor Drive BoosterPack featuring DRV8301 and NexFET MOSFETs more details

The BOOSTXL-DRV8301 is 10A, 3-phase brushless DC drive stage based on the DRV8301 pre-driver and CSD18533Q5A NexFET™ power MOSFET. The module has 3x low side current sense amps (2 internal to DRV8301, 1 external). The module also has a 1.5A step down buck converter, is fully protected with short circuit, thermal, and shoot-through protection, and is easily configured via a SPI interface. This boosterpack is ideal for those wishing to learn about sensorless brushless control techniques and drive stage design. This kit was designed to work with any LaunchPad XL, with primary software support through the http://www.ti.com/tool/LAUNCHXL-F28027F using MotorWare to support the InstaSPIN™-FOC sensorless control solution.

Mathworks has posted a training video on how to run two motors using LAUNCHXL-F28069M and two BOOSTXL-DRV8301.

Related Products

 LAUNCH-F28027F-BO
OST-DRV8301 - TI store picture

InstaSPIN-FOC LaunchPad and DRV8301 BoosterPack Bundle
Product Number:  LAUNCH-F28027F-BOOST-DRV8301

 LAUNCHXL-F28027F-
TI store picture

LAUNCHXL-F28027F-InstaSPIN-FOC enabled C2000 Piccolo LaunchPad
Product Number:  LAUNCHXL-F28027F

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00