• CAPKEYPAD-PGMR-BNDL: CapTIvate™ Keypad BoosterPack + Programmer Board Bundle - TI store image

click on thumbnail to zoom

More Images
See datasheet for actual packaging/pinout drawings

CAPKEYPAD-PGMR-BNDL


CapTIvate™ Keypad BoosterPack + Programmer Board Bundle
Reg. Price: $49.98

TI Store Price:

$44.98
BOOSTXL-CAPKEYPAD + CAPTIVATE-PGMR Bundle:
  • BOOSTXL-CAPKEYPAD-MSP430 CapTIvate™ Touch Keypad BoosterPack
  • CAPTIVATE-PGMR-MSP430 CapTIvate MCU Programmer

Adjust your quantity during checkout

Texas Instruments CAPKEYPAD-PGMR-BNDL

This is a bundle of the BOOSTXL-CAPKEYPAD CapTIvate Keypad BoosterPack™ plug-in module and the CAPTIVATE-PGMR programmer board. Note that the programmer board is included in the MSP-CAPT-FR2633 CapTIvate development kit. If you have the full development kit there is no need to order a separate programmer board; you can purchase the BOOSTXL-CAPKEYPAD separately.

 

Combining the CAPKEYPAD BoosterPack with the programmer allows modification of the pre-loaded software for the BoosterPack module. Through CapTIvate Design Center developers can adjust the sensitivity of the buttons, the proximity sensor and the guard channel and control the LED backlighting.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00