See datasheet for actual packaging/pinout drawings


CC2564MODA BoosterPack + MSP432P401R LaunchPad Bundle
Reg. Price: $32.99

TI Store Price:

MSP-EXP432P401R + BOOSTXL-CC2650MA Bundle:
  • MSP-EXP432P401R-MSP432P401R LaunchPad
  • BOOST-CC2564MODA-Dual-mode Bluetooth CC2564 module with integrated antenna BoosterPack plug-in module

Adjust your quantity during checkout

Texas Instruments CC2564MABOOST-MSP432-BNDL

The MSP432P401R LaunchPad™ development kit and CC2564 module BoosterPack™ bundle offers an optimized combination of high performance and ultra-low-power MCU and Bluetooth® connectivity for your next IoT application.

The MSP432P401R offers a 1Msps 14-bit analog-to-digital converter (ADC) capable of 13.2ENOB, a 48MHz ARM® Cortex®-M4F CPU consuming only 80uA/MHz in active and 660nA in standby + RTC, and 256KB of Flash memory. This wealth of performance and memory integration allows developers to use MSP432P401R as the analog-rich wireless companion MCU in a variety of wireless sensor node applications.

The CC2564MODA module is based on TI's dual-mode Bluetooth CC2564B controller, which reduces design effort since it requires no RF experience. The CC2564MODA modules provides best-in-class RF performance with a transmit power and receive sensitivity that provides range of about 2X compared to other Bluetooth low energy-only solutions.

Feature List:

  • 48MHz 32-bit ARM Cortex-M4F with floating point unit and DSP acceleration
  • Power consumption: 80uA/MHz active, and 660nA RTC standby operation
  • Analog: 24Ch 14-bit differential 1MSPS SAR ADC, two comparators
  • Digital: Advanced encryption standard (AES256) accelerator, CRC, DMA, 32-bit hardware multiplier
  • Memory: 256KB Flash, 64KB RAM
  • Timers: 4 x16-bit, and 2 x 32-bit
  • Communication: Up to 4 I2C, 8 SPI, 4 UART

  • Dual-mode (Bluetooth and Bluetooth low energy) Bluetooth Specification v4.1
  • Integrated antenna on CC2564MODA for ready to use applications
  • FCC, IC, CE certified with a certified and royalty-free TI Bluetooth stack, getting started guide, demos, and UART and PCM/I2S Interface
  • Class 1.5 Transmit Power (+10dBm) and High sensitivity (-93 dBm typ.)
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00