The CC2564MODNEM evaluation board contains the CC2564MODN device and is intended for evaluation and design purposes.
For a complete evaluation solution, the CC2564MODNEM board plugs directly into the TI hardware development kits: MSP-EXP430F5529, MSP-EXP430F5438, DK-TM4C123G, DK-TM4C129X and other MCUs. Moreover, a certified and royalty-free TI Bluetooth Stack is available for the MSP430 (CC256XMSPBTBLESW), TM4C12x MCUs (CC256XM4BTBLESW) and other MCUs (CC256XSTBTBLESW).
The CC2564MODNEM hardware design files (schematics, layout and BOM) are provided as a reference to aid in the implementation of the CC2564MODN device.
The CC2564MODN device is a complete Bluetooth BR/EDR/LE HCI solution based on TI's CC2564B dual-mode Bluetooth single-chip device, which reduces design effort and enables fast time to market. The CC2564MODN device includes TI's seventh-generation Bluetooth core and provides a product-proven solution that is Bluetooth 4.1 compliant. The CC2564MDON device provides best-in-class RF performance with a transmit power and receive sensitivity that provides range of about 2X compared to other BLE-only solutions. Furthermore, TI’s power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR/EDR/LE modes of operation.