See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

CC2650EMK-7ID-SimpleLink CC2650 Evaluation Module Kit (7x7 mm package, internal bias, differential output 7ID variant)

The SimpleLink™ CC2650 evaluation module kit is an add-on kit for the CC2650 development kit. The CC2650 device included in this kit is the superset device of the SimpleLink ultra-low power wireless MCU platform, so it can also be used to evaluate the SimpleLink Bluetooth® Smart CC2640 wireless MCU and the 6LoWPAN/ZigBee® CC2630 wireless MCU. The kit includes two CC2650 evaluation modules and a getting started guide.

The CC2650EMK-7ID evaluation module contains the wireless MCU and shows a variant of the RF layout using the 7x7 mm package, internal bias and differential RF output (variant 7ID).

The CC2650EMK-5XD evaluation module contains the wireless MCU and shows a variant of the RF layout using the 5x5 mm package, external bias and differential RF output (variant 5XD).

The CC2650-4XS evaluation module contains the wireless MCU and shows a variant of the RF layout using the 4x4 mm package, external bias and single-ended RF output (variant 4XS).

The board is equipped with a high performing PCB antenna, but you can easily attach an SMA connector to connect the radio to external test equipment.

Related Products

 CC2650STK-TIstore
picture

CC2650STK-SimpleLink™ Bluetooth low energy/Multi-standard SensorTag
Product Number:  CC2650STK

CC2650STK-DEBUGDEVPACK - SensorTag + Debug DevPack Bundle
Product Number:  CC2650STK-DEBUGDEVPACK

CC-DEVPACK-DEBUG
-TI store picture

CC-DEVPACK-DEBUG-SimpleLink SensorTag Debugger DevPack
Product Number:  CC-DEVPACK-DEBUG

DEVPACK-LED-AUDIO - TI store picture

DEVPACK-LED-AUDIO-LED Audio DevPack
Product Number:  DEVPACK-LED-AUDIO

DEVPACK-WATCH - TI store picture

DEVPACK-WATCH-Watch DevPack
Product Number:  DEVPACK-WATCH

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00