• CC3100BOOST-CC31XXEMUBOOST: SimpleLink Wi-Fi CC3100 BoosterPack and Advanced Emulation BoosterPack for SimpleLink Wi-Fi CC3100 BoosterPack Bundle  - TI store image

click on thumbnail to zoom

More Images
See datasheet for actual packaging/pinout drawings

CC3100BOOST-CC31XXEMUBOOST


SimpleLink Wi-Fi CC3100 BoosterPack and Advanced Emulation BoosterPack for SimpleLink Wi-Fi CC3100 BoosterPack Bundle
Reg. Price: $42.98

TI Store Price:

$41.00
BOOSTERPACK BUNDLE:
  • CC31XXEMUBOOST-Advanced Emulation BoosterPack for SimpleLink Wi-Fi CC3100 BoosterPack plug-in module
  • CC3100BOOST-SimpleLink Wi-Fi CC3100 wireless network processor BoosterPack plug-in module

Adjust your quantity during checkout

Texas Instruments CC3100BOOST-CC31XXEMUBOOST

This bundle includes both the SimpleLink Wi-Fi CC3100 BoosterPack (with QFN-packaged device) and Advanced Emulation BoosterPack. This combination allows you to update the CC3100 firmware, use radio performance tools, perform network processing logs for advanced debugging or use TI’s SimpleLink Studio for CC3100 MCU emulator (PC-based). This SimpleLink Wi-Fi solution can also be purchased as a bundle with the MSP430F5529 Launchpad. It is recommended to have at least one Advanced Emulation BoosterPack to flash your CC3100BOOST boards.


The CC3100 solution can run on two AA batteries for over a year, bringing embedded Wi-Fi capabilities to battery-operated end-equipments for the first time. The platform gives customers the flexibility to use any microcontroller (MCU) with the CC3100. The solution also contains everything customers need to easily create IoT solutions – robust security, quick connection, cloud support, publicly available documentation, E2E support forums and more. For additional information about CC3100, visit www.ti.com/simplelinkwifi.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00