See datasheet for actual packaging/pinout drawings
Reg. Price: $47.98

TI Store Price:

$46.00
bundle:
  • CC3100MODBOOST-SimpleLink Wi-Fi CC3100 module BoosterPack
  • CC31XXEMUBOOST-Advanced Emulation BoosterPack for SimpleLink Wi-Fi CC3100 BoosterPack plug-in module
 

Adjust your quantity during checkout

SimpleLink Wi-Fi CC3100 Module BoosterPack and Advanced Emulation BoosterPack for SimpleLink Wi-Fi CC3100 BoosterPack Bundle

This bundle includes both the SimpleLink™ Wi-Fi® CC3100 Module BoosterPack and Advanced Emulation BoosterPack. This combination allows you to update the CC3100 firmware, use radio performance tools, perform network processing logs for advanced debugging or use TI’s SimpleLink Studio for CC3100 MCU emulator (PC-based). This SimpleLink Wi-Fi solution can also be purchased as a bundle with the MSP430FR5969 LaunchPad. It is recommended to have at least one Advanced Emulation BoosterPack to flash your CC3100MODBOOST boards.

CC3100 modules are Wi-Fi CERTIFIED® and FCC/IC/CE certified, which can be transferred to end products.

The CC3100 solution can run on two AA batteries for over a year, bringing embedded Wi-Fi capabilities to battery-operated end-equipments for the first time. The platform gives customers the flexibility to use any microcontroller (MCU) with the CC3100 module. The solutions also contain everything customers need to easily create IoT solutions – robust security, quick connection, cloud support, publicly available documentation, E2E support forums and more. For additional information about CC3100, visit www.ti.com/simplelinkwifi.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00