See datasheet for actual packaging/pinout drawings
Reg. Price: $55.97

TI Store Price:

$53.99
CC31XX-EXP432P401R bundle:
  • CC3100BOOST-SimpleLink Wi-Fi CC3100 wireless network processor BoosterPack plug-in module
  • CC31XXEMUBOOST-Advanced Emulation BoosterPack for SimpleLink Wi-Fi CC3100 BoosterPack plug-in module
  • MSP-EXP432P401R-MSP432P401R LaunchPad
 

Adjust your quantity during checkout

CC31XX-EXP432P401R - SimpleLink Wi-Fi CC3100 BoosterPack Bundle - CC3100 Boosterpack, Advanced Emulation BoosterPack & MSP-EXP432P401R LaunchPad

The SimpleLink Wi-Fi CC3100 BoosterPack (with QFN-packaged device) is an add-on board designed to bring Wi-Fi connectivity to the MSP-EXP432P401R LaunchPad. This bundle includes both of these boards, as well as the Advanced Emulation BoosterPack required to update the CC3100 firmware, use radio performance tools, perform network processing logs for advanced debugging or use TI’s SimpleLink Studio for CC3100 MCU emulator (PC-based).

The CC3100 solution can run on two AA batteries for over a year, bringing embedded Wi-Fi capabilities to battery-operated end-equipments for the first time. The solutions also contain everything customers need to easily create IoT solutions – robust security, quick connection, cloud support, publicly available documentation, E2E support forums and more. For additional information about CC3100, visit: www.ti.com/product/CC3100.

The MSP432P401R LaunchPad, enables you to develop high performance applications that benefit from low power operation. It features the MSP432P401R – which includes a 48MHz ARM Cortx M4F, 95uA/MHz active power and 850nA RTC operation, 14-bit 1MSPS differential SAR ADC and AES256 accelerator. This Launchpad includes an on-board emulator with EnergyTrace+ Technology, which means you can program and debug your projects without the need for additional tools, while also measuring total system energy consumption.

Related Products

 MSP-EXP432P401R-T
Istore picture

MSP-EXP432P401R-MSP432P401R LaunchPad
Product Number:  MSP-EXP432P401R

Unit price: $12.99

 CC3100BOOST-TIsto
re picture

CC3100BOOST-SimpleLink Wi-Fi CC3100 wireless network processor BoosterPack plug-in module
Product Number:  CC3100BOOST

Unit price: $19.99

 CC3100BOOST-MSP-E
XP432P - TI store picture

CC3100BOOST-MSP-EXP432P - SimpleLink Wi-Fi CC3100 BoosterPack + MSP432P401R LaunchPad Bundle
Product Number:  CC3100BOOST-MSP-EXP432P

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00