See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $29.00
 

Adjust your quantity during checkout

CC3200AUDBOOST-SimpleLink Wi-Fi CC3200 Audio BoosterPack

The SimpleLink™ Wi-Fi® CC3200 Audio BoosterPack enables the evaluation and development with the digital audio peripheral [I2S] present on the SimpleLink Wi-Fi CC3200 device. This BoosterPack can be used along with the SimpleLink Wi-Fi CC3200 Launchpad (CC3200-LAUNCHXL). It contains a Class-D power amplifier to drive the speakers and an ultra-low power audio codec, TLV320AIC3254, which supports programmable audio processing. Speakers, headsets, and microphones are sold separately. Sample application in SDK requires two CC3200 LaunchPads and CC3200AUDBOOST kits. Applications include: Wi-Fi speakers, doorbell, baby monitor, Wi-Fi headsets, Wi-Fi audio streaming, and walkie-talkies.

Related Products

CC3200-LAUNCHXL - TI store picture

CC3200-LAUNCHXL-SimpleLink Wi-Fi CC3200 LaunchPad
Product Number:  CC3200-LAUNCHXL

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00