See datasheet for actual packaging/pinout drawings

CC3200MODLAUNCHXL


SimpleLink Wi-Fi CC3200 module LaunchPad

TI Store Price:

Unit price: $34.99

Adjust your quantity during checkout

Texas Instruments CC3200MODLAUNCHXL

The SimpleLink™ Wi-Fi® CC3200MOD LaunchPad (with certified module) is an evaluation development platform for the CC3200 wireless microcontroller (MCU), the industry’s first single-chip programmable MCU with built-in Wi-Fi connectivity. The board features on-board emulation using FTDI and includes sensors for a full out-of-the-box experience. This board can be directly connected to a PC for use with development tools such as CCS and IAR.

This LaunchPad has driver support and a software development kit (SDK) with 40+ applications for Wi-Fi protocols, internet applications, and MCU peripheral examples. Download the latest SDK and Firmware here.

CC3200 is supported in v7.20 of IAR. There is a free (limited time license) evaluation version available here.

For additional information about CC3200, visit http://www.ti.com/simplelinkwifi.

Related Products

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00