See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $19.00
 

Adjust your quantity during checkout

DEVPACK-WATCH-Watch DevPack

Add a display to your SensorTag with the Watch DevPack. Plug it into the SensorTag DevPack expansion header and expand your design with a 96 x 96 pixel graphical display from Sharp (LS013B4DN04). The display is designed for wearable applications, weather stations or any portable display application that is displaying information from the web.

An additional SensorTag outer rubber sleeve is included with the display if you want to cut an opening in the rubber to fit the display.

The Watch DevPack is powered from the SensorTag battery and based on ultra-low power display technology with typical current draw of 2uA.

Download files for development:

Visit www.ti.com/sensortag for more information about other dev-packs.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00