EVM430-F67641 Polyphase electric meter with MSP430F67641 SoC angled board image

EVM430-F67641

Polyphase electric meter with MSP430F67641 SoC

Pricing

Qty Price
+

Features for the EVM430-F67641

  • Low-cost three-phase electricity meter for Class 0.5 accuracy
  • TI Energy Library firmware calculates all energy measurement parameters including active and reactive power and energy, RMS current and voltage, power factor, line frequency, fundamental and THD readings
  • Add-on communications modules for wireless communications standards such as ZigBee®, Wi-Fi®, Wireless M-Bus, and IEEE-802.15.4g. Both 2.4GHz and Sub-1GHz.

Description for the EVM430-F67641

This EVM implements a complete smart meter design using the MSP430F67641 polyphase metering System on Chip. The design meets all requirements for ANSI/IEC Class 0.5 accuracy. The F67641 SoC features 128KB of on-chip flash plus a 320-segment LCD controller for a single-chip solution to low-cost polyphase meter design challenges.

Pricing

Qty Price
+