LVSERVOMTR Low Voltage Servo Motor - Low voltage servo (encoder) motor and wiring harness angled board image

LVSERVOMTR

Low Voltage Servo Motor - Low voltage servo (encoder) motor and wiring harness

Pricing

Qty Price
+

Features for the LVSERVOMTR

Hardware Features

  • 60 Vdc High quality Teknic servo motor with built-in encoder
  • Teknic M-2310P-LN-04K
  • Wiring adapter from Molex mini-fit to encoder header and phase wires

Description for the LVSERVOMTR

The LVSERVOMTR is a low-voltage 3-ph synchronous permanent magnet servo motor with sinusoidal back EMF.  Includes a MOLEX wiring connector to break out the phases and encoder signals for use with standard connectors.  Primarily to be used for InstaSPIN-FOCInstaSPIN-MOTION , and DesignDRIVE evaluation.

This is the same motor included in 2MTR-DYNO.

Learn more about C2000 Motor Control or find other C2000 Tools

Pricing

Qty Price
+