See datasheet for actual packaging/pinout drawings
Reg. Price: $42.98

TI Store Price:

$39.99
BoosterPack MKII + MSP432P401R LaunchPad Bundle:
  • BOOSTXL-EDUMKII-Educational BoosterPack MKII
  • MSP-EXP432P401R-MSP432P401R LaunchPad
 

Adjust your quantity during checkout

Educational BoosterPack MKII + MSP432P401R LaunchPad Bundle

The Educational BoosterPack MKII is an add-on board designed to expand your evaluation of and development with the MSP432P401R LaunchPad. This bundle includes both of these development kits.

 

The Educational BoosterPack MKII offers a high level of integration for developers to quickly prototype complete solutions. Various analog and digital inputs/outputs are at your disposal including an analog joystick, environmental and motion sensors, RGB LED, microphone, buzzer, color LCD display, and more.

 

The MSP432P401R LaunchPad, enables you to develop high performance applications that benefit from low power operation. It features the MSP432P401R – which includes a 48MHz ARM Cortx M4F, 95uA/MHz active power and 850nA RTC operation, 14-bit 1MSPS differential SAR ADC and AES256 accelerator. This LaunchPad includes an on-board debug probe with EnergyTrace+ Technology, which means you can program and debug your projects without the need for additional tools, while also measuring total system energy consumption.

Related Products

 MSP-EXP432P401R-T
Istore picture

MSP-EXP432P401R-MSP432P401R LaunchPad
Product Number:  MSP-EXP432P401R

Unit price: $12.99

 BOOSTXL-EDUMKII-T
Istore picture

BOOSTXL-EDUMKII-Educational BoosterPack MKII
Product Number:  BOOSTXL-EDUMKII

Unit price: $29.99

Order SummaryEdit >
DRV8312DDWR (1)$0.00
ISO1050DUBR (1)$0.00
ISO7241CDW (1)$0.00
OPA365AID (1)$0.00
TPS54160DGQ (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00