Download Design Files
Develop low power, PC-connected applications with integrated Full-speed USB 2.0 (HID/MSC/CDC). The MSP-EXP430F5529LP LaunchPad is an inexpensive, simple microcontroller development kit for the MSP430F5529 USB microcontroller. It’s an easy way to start developing on the MSP430 MCU, with an on-board emulation for programming and debugging, as well as buttons and LEDs for simple user interface.
Rapid prototyping is a snap, thanks to 40-pin BoosterPack expansion headers, as well as a wide range of available BoosterPack plug-in development board modules. You can quickly add features like wireless, displays, sensors, and much more. You can either design your own BoosterPack, or choose among many already available from TI and elsewhere. The 40-pin interface is compatible with any 20-pin BoosterPack that is compliant with the standard.
The MSP-EXP430F5529LP LaunchPad includes the MSP430F5529 16-bit MCU with 128KB Flash, 8KB RAM, up to 25MHz CPU speed, integrated USB 2.0 PHY, 12-bit analog-to-digital converter (ADC), timers, serial communication (UART, I2C, SPI) and more!
You can browse all documentation online with TI Resource Explorer and start development with the online CCS Cloud IDE. Other professional development environments are also available, such as TI's Eclipse-based Code Composer Studio and IAR Embedded Workbench.
More information about the LaunchPad, as well as supported BoosterPacks, can be found at the TI LaunchPad website.
Download Design Files