MSP-EXP430F5529LP MSP430F5529  LaunchPad™ development kit for USB angled board image

MSP-EXP430F5529LP

MSP430F5529 LaunchPad™ development kit for USB

Pricing

Qty Price
+

Features for the MSP-EXP430F5529LP

  • USB 2.0-enabled MSP430F5529 16-bit MCU
  • Up to 25 MHz
  • 128KB Flash and 8KB RAM
  • 12 Bit SAR ADC
  • Various USB device class examples and embedded software libraries available (CDC, HID, MSC)
  • eZ-FET lite: Open source onboard debugger with application UART
  • One USB connection for emulator and target via the use of an onboard USB hub
  • USB as power source: 5V and 3.3V through a high efficiency DC/DC converter
  • 40 pin LaunchPad standard leveraging the BoosterPack ecosystem

Pricing

Qty Price
+