Features for the MSP-EXP430F5529LP
- USB 2.0-enabled MSP430F5529 16-bit MCU
- Up to 25 MHz
- 128KB Flash and 8KB RAM
- 12 Bit SAR ADC
- Various USB device class examples and embedded software libraries available (CDC, HID, MSC)
- eZ-FET lite: Open source onboard debugger with application UART
- One USB connection for emulator and target via the use of an onboard USB hub
- USB as power source: 5V and 3.3V through a high efficiency DC/DC converter
- 40 pin LaunchPad standard leveraging the BoosterPack ecosystem