See datasheet for actual packaging/pinout drawings

MSP-EXP430FR4133


MSP430FR4133 LaunchPad Development Kit

TI Store Price:

Unit price: $13.99

Adjust your quantity during checkout

Texas Instruments MSP-EXP430FR4133 more details

The MSP-EXP430FR4133 LaunchPad development kit is an easy-to-use Evaluation Module (EVM) for the MSP430FR4133 microcontroller. It contains everything needed to start developing on the MSP430 Ultra-low-power (ULP) FRAM-based microcontroller (MCU) platform, including on-board emulation for programming, debugging and energy measurements. The board features on-board buttons and LEDs for quick integration of a simple user interface as well as a Liquid Crystal Display (LCD) which showcases the integrated driver with flexible software-configurable pins. The MSP430FR4133 device features LCD support with an integrated 10-bit ADC as well as embedded FRAM (Ferroelectric Random Access Memory), a non-volatile memory known for its ultra-low power, high endurance and high speed write access. 

Rapid prototyping is simplified by the 20-pin BoosterPack™ plug-in module headers, which support a wide range of available BoosterPack modules. You can quickly add features like wireless connectivity, graphical displays, environmental sensing, and much more. Design your own BoosterPack module or choose among many already available from TI and third party developers.


The out-of-box provided with the MSP-EXP430FR4133 LaunchPad features the on-board segmented display and offers two operating modes. Stopwatch Mode can run a timer for up to 100 hours, or alternatively operate split time, where the display can be frozen and the stopwatch continues running in the background. The second mode provides a simple thermometer application using the on-chip temperature sensor. The temperature is displayed on the LCD and can be shown in degrees Fahrenheit or Celsius.

You can browse all documentation online with TI Resource Explorer and start development with the online CCS Cloud IDE. Other professional development environments are also available, such as TI's Eclipse-based Code Composer Studio and IAR Embedded Workbench.


More information about the LaunchPad, as well as supported BoosterPacks, can be found at the TI LaunchPad website.


TI’s Standard Terms and Conditions for Evaluation Modules apply.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00