See datasheet for actual packaging/pinout drawings
Reg. Price: $204.00

TI Store Price:

$175.00
MSP-FET + MSP-TS430RGE24A :
  • MSP-FET-MSP430 Flash Emulation Tool
  • MSP-TS430RGE24A-MSP-TS430RGE24A Evaluation Module (EVM)
 

Adjust your quantity during checkout

MSP-FET + MSP-TS430RGE24A Evaluation Module Bundle (Microcontrollers Not Included) more details

Note: This kit does not include microcontroller samples. Any MCU samples must be ordered separately. 

The MSP-FET is a powerful flash emulation tool to quickly begin application development on MSP430 microcontrollers.

It includes a USB interface to program and debug the MSP430 in-system through the JTAG interface or the pin-saving Spy-Bi-Wire (2-wire JTAG) protocol. The enclosed MSP-FET development tool supports development with all MSP430 devices and is designed for use in conjunction with PCBs that contain MSP430 devices; for example, the MSP430 target socket boards.

The MSP-TS430RGE24A is a standalone 24-pin ZIF socket target board that is used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The development board supports the MSP430FR2433 FRAM devices in a 24-pin QFN package (TI package code: RGE).

Related Products

 MSP-EXP430FR5969-
TI store picture

MSP-EXP430FR5969-MSP430FR5969 LaunchPad Development Kit
Product Number:  MSP-EXP430FR5969

 MSP-EXP430FR4133-
TI store picture

MSP-EXP430FR4133-MSP430FR4133 LaunchPad Development Kit
Product Number:  MSP-EXP430FR4133

MSP-TS430PM64D - TI store picture

MSP-TS430PM64D-MSP430 64-pin FRAM Target Socket Board
Product Number:  MSP-TS430PM64D

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00