MSP-TS430PM64D MSP430 64-pin FRAM Target Socket Board angled board image

MSP-TS430PM64D

Target Development Board – 64 pins – for MSP430FR2x/4x MCUs

Pricing

Qty Price
+

Features for the MSP-TS430PM64D

  • Unified FRAM: low power, fast and flexible non-volatile memory
  • Industry’s lowest power MCU with integrated 256–segment LCD
  • Built-in charge pump offers constant LCD contrast as battery voltage reduces
  • Integrated analog includes a 10-bit ADC and IR Modulation Logic

Description for the MSP-TS430PM64D

Note: This kit does not include MSP430 microcontroller samples.  To sample the compatible devices, please visit the product page or select the related MCU after adding the tool to the TI Store cart.

The MSP-TS430PM64D is a standalone 64-pin ZIF socket target board used to program and debug the MSP430 MCU in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol.

Device Support: The MSP-TS430PM64D development board supports MSP430FR2032, MSP430FR2033, MSP430FR4131, MSP430FR4132 and MSP430FR4133 FRAM MCUs in a 64-pin LQFP package (TI package code: PM).

TI’s Standard Terms and Conditions for Evaluation Modules apply.

Pricing

Qty Price
+