MSP-TS430PZ100D MSP-TS430PZ100D- 100-pin Target Development Board for MSP430FRxx FRAM MCUs angled board image

MSP-TS430PZ100D

MSP-TS430PZ100D- 100-pin Target Development Board for MSP430FRxx FRAM MCUs

Pricing

Qty Price
+

Features for the MSP-TS430PZ100D

  • Unified FRAM Memory for lowest power, fastest non-volatile memory
  • Ultra-low-leakage 130nm Process technology
  • Enhanced MSP430 DNA with Power gating and load adaptive LDO
  • Integrated analog and digital peripherals to lower cost and simplify design for applications including flow metering: Integrated LCD Driver, Extended Scan Interface

Description for the MSP-TS430PZ100D

The MSP-TS430PZ100D is a standalone 100-pin ZIF socket target board used to program and debug the MSP430 MCU in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol.

Device Support: The MSP-TS430PZ100D development board supports MSP430FR69xx FRAM MCUs in a 100-pin LQFP package (TI package code: PZ).

Pricing

Qty Price
+