See datasheet for actual packaging/pinout drawings


RM57L Hercules Development Kit and High Performance Trace Tool Bundle
Reg. Price: $4,139.00

TI Store Price:

RM57L Bundle:
  • TMDSEMUPROTRACE-XDS560v2 PRO TRACE Receiver & Debug Probe
  • TMDXRM57LHDK-RM57L Hercules Development Kit
  • TMDSCCS-ALLN01D-Code Composer Studio IDE - Node Locked Single User (N01D) - Download Only / NO DVDs

Adjust your quantity during checkout

Texas Instruments RM57L-PROTRACE more details

The RM57L-PROTRACE bundle combines the RM57L Hercules Development Kit and the XDS560v2 PROTRACE Receiver. This combination gives a developer a complete, robust tool chain for hardware debug, algorithm development, and real-time profiling. The PROTRACE connects to the HDK via a single onboard MIPI connector to deliver both emulation data and processor trace debug data. The HDK and PROTRACE combination support high data bandwidth trace made available through the Hercules MCU ETM port. The integrated XDS560v2 JTAG emulator allows the tool to operate as both a JTAG emulator and a trace receiver at the same time.

  • The XDS560v2 supports both traditional IEEE 1149.1 (JTAG) emulation and the newer IEEE 1149.7(cJTAG) supporting TCLK up to 50 MHz. The XDS560v2 PROTRACE receiver features a standard MIPI 60 pin HSPT header.
  • The XDS560v2 receiver supports trace export clock from 50 KHz to 260 MHz DDR with 2 GB of receiver buffer.
  • The RM57L-PROTRACE bundle requires Code Composer Studio v6 or later along with the latest device and emulation software patches (available via the update tool).

This product supports both USB and Ethernet connections to the host computer running 32 and 64-bit versions of Microsoft Windows and Linux.

Related Products

TMDXRM57LHDK - TI store picture

TMDXRM57LHDK-RM57L Hercules Development Kit
Product Number:  TMDXRM57LHDK

Unit price: $199.00

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00