See datasheet for actual packaging/pinout drawings

SAFETI-HSK-570LS31


SafeTI™ Hitex Safety Kit - TMS570LS31x/21x

TI Store Price:

Unit price: $599.00

Texas Instruments SAFETI-HSK-570LS31

Ease development of safety-critical applications with the SafeTI™ Hitex Safety Kits.

SafeTI Hitex Safety Kit is a cost effective platform that enables developers to evaluate performance of SafeTI components for use in their designs requiring compliance to functional safety standards such as ISO 26262 and IEC 61508. The state-of-the art kit provides an example system with capabilities for hardware fault injection, application and run-time profiling of fault diagnostics, and system response monitoring in real-time to help evaluate safety-critical designs. The cost-effective hardware platform allows customers to evaluate the individual TI hardware components, TMS570LS31x MCU and TPS65381-Q1 power management IC – with TI’s Hercules SafeTI Diagnostic Library. The kit provides a demo software application and an easy-to-use SafeTI Hercules software framework to help speed development of safety-critical applications using SafeTI components. A host GUI is also included.

Special Notes
Support for the kit is available through Hitex Development tools: http://www.hitex.com/safeti-hsk

Contact tool/software provider for details on establishing suitability for use in ISO 26262 and IEC 61508 compliant products.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00